Overview

Product Details

Single 5V Supply Linearized 0°C to 400°C Platinum RTD Signal Conditioner

The LTC1051 is a high performance, low cost dual/quad zero-drift operational amplifiers. The unique achievement of the LTC1051/LTC1053 is that they integrate on chip the sample-and-hold capacitors usually required externally by other chopper amplifiers. Further, the LTC1051/LTC1053 offer better combined overall DC and AC performance than is available from other chopper stabilized amplifiers with or without internal sample/hold capacitors.


Applicable Parts