Overview

Product Details

Single 2.7V to 20V Supply Current Source for –50°C to 600°C Platinum RTD

The LT6010 op amp combines low noise and high precision input performance with low power consumption and rail-to-rail output swing. Input offset voltage is trimmed to less than 35mV. The low drift and excellent long-term stability guarantee a high accuracy over temperature and over time. The 110pA maximum input bias current and 120dB minimum voltage gain further maintain this precision over operating conditions.