Overview

Product Details

Simple Bidirectional DC Motor Speed Controller

The LT1970 is a ±500mA power op amp with precise externally controlled current limiting. Separate control voltages program the sourcing and sinking current limit sense thresholds with 2% accuracy. Output current may be boosted by adding external power transistors.

Related Categories

Applicable Parts