Overview

Product Details

Simple 500V High Side Current Monitor

Adding two external Mosfets to hold off the voltage al-lows the LTC6101 to connect to very high potentials and monitor the current flow. The output current from the LTC6101, which is proportional to the sensed input volt-age, flows through M1 to create a ground referenced output voltage.

Related Categories

Applicable Parts