Overview

Product Details

Relative Humidity Sensor Digitizer-Time Domain Bridge Based

Humidity Transducer Digitizer Has Grounded Sensor, 1% Accuracy; Trim Scheme Allows Low Tolerance Sensors. Clocked Q1A-Q1B Configurations Produce Ramp Outputs. Q1A Ramp Slope Varies with Humidity Sensor Value, Q1B Ramp Represents Sensor’s Offset (0% RH does not equal 0pF). C1, C2 Digitize Ramp Times. Gate Extracts Time Difference, Presents 0 to 100 Counts Out for 0% to 100% Relative Humidity.

Related Categories

Applicable Parts