Overview

Product Details

Pulse Staircase Ramp Generator

This design highlights the use of the LTC6993-2 and LT1490 to generate a pulse staircase ramp that is re-triggerable. The pulse staircase ramp output is generated by the LT1490 dual op amp converts pulse frequency-to-voltage and generates a staircase output. The LTC6993-2 is then configured to reset the staircase.The LTC6993-2 is a one-shot pulse generator with a programmable pulse width that can be re-triggered.

Related Categories

Applicable Parts

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice