Overview

Product Details

Precision Photodiode Amplifier

The LT1880 provides a high degree of precision with very low bias current (IB = 150pA typical). Total output offset is below 262mV, worst-case, over temperature (0°C to 70°C). With a 5V output swing this implies a minimum 86dB dynamic range.