Overview

Product Details

Precision ±10V Reference

A precision 6.9V reference can be scaled up to +10V and then inverted with a precision -1 gain stage to provide symmetrical +/-10V reference voltages. The 3.3K resistor feeding back to the + input of the non inverting amplifier maintains a constant 1mA of current to bias the zener reference device.

Related Categories

Applicable Parts