Overview

Product Details

Platinum RTD 2°C TO 220°C Signal Conditioner with Curvature Correction

The LT1078 is a micropower dual op amp in 8-pin packages including the small outline surface mount package that is optimized for single supply operation at 5V. ±15V specifications are also provided.


Applicable Parts