Overview

Product Details

Part 2: 200W -48  AdvancedTCA Hot Swap Controller with I2C Input/Output Monitoring and Power Good Watchdog

The LTC4261 negative voltage Hot Swap controllers allow a board to be safely inserted and removed from a live backplane. Using an external N-channel pass transistor, the board supply voltage can be ramped at an adjustable rate. The devices feature independently adjustable inrush current and overcurrent limits to minimize stresses on the pass transistor during start-up, input step and output short conditions. The LTC4261 defaults to latch-off while the LTC4261-2 defaults to auto-retry on overcurrent faults.