Overview

Product Details

The QorIQ T1023 Reference Design Board (T1023RDB) is a high-performance evaluation, development and test platform supporting the QorIQ T1023 communications processor.


The board will support the evaluation and development of the dual core T1023 and the single core T1013 communications processors built on Power Architecture® technology.

 

T1023RDB Dev Kt

QorIQ T1023RDB  Dev Kit (Update Me)

 

QorIQ T1023 Power Tree

QorIQ T1023RDB Power Tree

  

Rail/Function Part Number General Description of Part
1.0V : Core 
3.3V : System Power 
3.3V : PHY, PCIE
LT8612 42V, 6A Synchronous Step-Down Regulator with 3µA Quiescent Current
1.0V : S1VDD 
1.2V : TVDD 
2.1V : PHY
LT3021 500mA, Low Voltage, Very Low Dropout Linear Regulator
0.85V : PHY LTC3605A 20V, 5A Synchronous Step-Down Regulator
 5V : USB LTC3600 15V, 1.5A Synchronous Rail-to-Rail Single Resistor Step-Down Regulator 

Tools & Simulations

LTPowerPlanner