Overview

Product Details

The NOVPEKTMi.MX 6 Platform Evaluation Kit was developed with close collaboration with NXP & Linear Technology to give OEMs a flexible platform to evaluate i.MX6 processors by giving access to all the available I/Os on the device and a robust power supply system using the LTC3676 PMIC from Linear Techology.


The i.MX 6 series of applications processors is a scalable multicore platform that includes single-, dual- and quad-core families based on the ARM® Cortex® architecture, including Cortex-A9, combined Cortex-A9 + Cortex-M4 and Cortex-A7 based solutions.

 

NOVPEK i.MX6Q/D Dev Kit (Top View)

NOVPEK i.MX6Q/D Dev Kit (Top View)

 

NOVPEK i.MX6Q/D Dev Kit (Bottom View)

NOVPEK i.MX6Q/D Dev Kit (Bottom View)

 

NOVPEK i.MX 6 Power Tree

NOVPEK i.MX6Q/D Power Tree

  

Rail/Function Part Number General Description of Part
0.8V: DDR_VTT  LTC3676-1 8 Outputs Power Management Solution with 
I2C Interface for Application Processors
1.1V : i.MX6_VDDSoC, 
VDDARM 
1.5V : DDR 
3.3V 
1.1V 
1.8V 
2.5V

Tools & Simulations

LTPowerPlanner