Overview

Product Details

The i.MX 7 series-based, open-source board provided by Arrow enables secure, power-efficient systems with drastically reduced time to market.


The i.MX 7 series is a highly integrated multi-market applications processor designed to enable secure and portable applications within the Internet of Things. The i.MX 7 series utilizes both the ARM® Cortex®-A7 and Cortex-M4 cores for general purpose programmable processing.

 

i.MX7 96Board

i.MX7 96Board

 

i.MX7 96Board Power Tree

i.MX7 96Board Power Tree


 

Rail/Function Part Number General Description of Part
1.0V: VDD_SoC LTC3589-2 8-Output Regulator with Sequencing and I2C for ARM and ARM based processors
1.1V: VDD_ARM 
1.8V 
3.3V 
2.8V 
 5V: System Power LT8609 2V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5µA Quiescent Current  

Tools & Simulations

LTPowerPlanner