Overview

Product Details

Motor Speed/Direction Control for Full H-Bridge (Locked Anti-Phase Drive)

The LTC6992 is a silicon oscillator with an easy-to-use analog voltage-controlled pulse width modulation (PWM) capability. The LTC6992 is part of the TimerBlox family of versatile silicon timing devices. A single resistor, RSET, programs the LTC6992’s internal master oscillator frequency. The output frequency is determined by this master oscillator and an internal frequency divider, NDIV, programmable to eight settings from 1 to 16384. Applying a voltage between 0V and 1V on the MOD pin sets the duty cycle.

Related Categories

Applicable Parts