Overview

Product Details

58VIN, 24VOUT Step-Down Converter with 4A Accurate Current Limit

The LTM8064 is a 58VIN, 6A, constant-voltage, constant-current (CVCC), step-down μModule® (power module) regulator. Included in the package are the switching controller, power switches, inductor and support components. Operating over an input voltage range of 6V to 58V, the LTM8064 supports an output voltage range of 1.2V to 36V. CVCC operation allows the LTM8064 to accurately regulate its output current up to 7A when sourcing and 9.1A when sinking over the entire output range. The output current can be set by a control voltage, a single resistor or a thermistor. To set the switching frequency, simply place a resistor from the RT pin to ground. A resistor from FB to ground will set the output voltage. Only the bulk input and output filter capacitors are needed to finish the design.

Related Categories

Applicable Parts