Overview

Product Details

Basic 2A, 2-Cell LiFePO4 Battery Charger with C/10 Termination

The LTM8062/LTM8062A are complete 32VIN, 2A μModule® power tracking battery chargers. The LTM8062/ LTM8062A provide a constant-current/constant-voltage charge characteristic, a 2A maximum charge current, and employ a 3.3V float voltage feedback reference, so any desired battery float voltage up to 14.4V for the LTM8062 and up to 18.8V for the LTM8062A can be programmed with a resistor divider.

Related Categories

Applicable Parts