Overview

Product Details

24VOUT from 7.5VIN to 36VIN with 1.2A Accurate Current Limit

The LTM®8054 is a 36VIN, buck-boost μModule® (micromodule) regulator. Included in the package are the switching controller, power switches, inductor and support components. A resistor to set the switching frequency, a resistor divider to set the output voltage, and input and output capacitors are all that are needed to complete the design. Other features such as input and output average current regulation may be implemented with just a few components. The LTM8054 operates over an input voltage range of 5V to 36V, and can regulate output voltages between 1.2V and 36V. The SYNC input and CLKOUT output allow easy synchronization.


Related Categories

Applicable Parts