Overview

Product Details

0.97VOUT from 3.4VIN to 40VIN Step-Down Converter with Spread Spectrum. BIAS Is Tied to an External 3.3V Source

The LTM8053 is a 40VIN, 3.5A (continuous) step-down μModule® (power module) regulator. Included in the package are the switching controller, power switches, inductor, and all support components. Operating over an input voltage range of 3.4V to 40V, the LTM8053 supports an output voltage range of 0.97V to 15V and a switching frequency range of 200kHz to 3MHz, each set by a single resistor. Only the input and output filter capacitors are needed to finish the design.

Related Categories

Applicable Parts