Overview

Product Details

3.1V - 30Vin to Isolated 5V@300mA

Designing with the LTM8047 and LTM8048 is easy. This circuit shows a complete LTM8048-based isolated power supply, requiring only the addition of capacitors for input, output, and biasing, and a resistor to set the output voltage.

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice