Overview

Product Details

LTM8047 3.3V Isolated Flyback Converter

The LTM8047 is an isolated flyback μModule DC/DC converter. The LTM8047 has an isolation rating of 725VDC. Included in the package are the switching controller, power switches, transformer, and all support components. Operating over an input voltage range of 3.1V to 32V, the LTM8047 supports an output voltage range of 2.5V to 12V, set by a single resistor.