Overview

Product Details

1.8V Step-Down Converter
The LTM8021 is a 36VIN 500mA, step-down DC/DC μModule. Included in the package are the switching controller, power switches, inductor, and all support components. Operating over an input voltage range of 3V to 36V, the LTM8021 supports an output voltage range of 0.8V to 5V, set by a single resistor. Only an output and bulk input capacitor are needed to finish the design.

 

Related Categories

Applicable Parts