Overview

Product Details

13A, 1.2V and 2.5V Outputs Generated from 3.3V Power Input and Providing I2C/SMBus/PMBus Serial Interface

The LTM4676 is a dual 13A or single 26A step-down µModule® (micromodule) DC/DC regulator featuring remote configurability and telemetry-monitoring of power management parameters over PMBus—an open standard I2C-based digital interface protocol. The LTM4676 is comprised of fast analog control loops, precision mixed-signal circuitry, EEPROM, power MOSFETs, inductors and supporting components.