Overview

Product Details

Figure 34. 18A, 5V Output DC/DC μModule Regulator with Serial Interface

The LTM®4675 is a dual 9A or single 18A step-down μModule® (micromodule) DC/DC regulator with 70ms turn-on time. It features remote configurability and telemetry-monitoring of power management parameters over PMBus— an open standard I2C-based digital interface protocol . The LTM4675 is comprised of fast analog control loops, precision mixed-signal circuitry, EEPROM, power MOSFETs, inductors and supporting components.