Overview

Product Details

Figure 26. 6V to 15V Input, 1.0V and 1.2V Output with Tracking

The LTM4647 is a complete 30A output switching mode step-down DC/DC μModule® (power module) regulator. Included in the package are the switching controller, power FETs, inductor and all supporting components. Operating over an input voltage range of 4.7V to 15V, the LTM4647 supports an output voltage range of 0.6V to 1.8V, set by a single external resistor. Only a few input and output capacitors are needed.

Related Categories

Applicable Parts