Overview

Product Details

Figure 29. 4V to 20V Input, Quad 1.2V, 1.5V, 2.5V and 3.3V Output with Ratiometric Tracking

The LTM®4643 is a quad DC/DC step-down μModule (power module) regulator with 3A per output. Outputs can be paralleled in an array for up to 12A capability. Included in the package are the switching controllers, power FETs, inductors and support components. Operating over an input voltage range of 4V to 20V or 2.375V to 20V with an external bias supply, the LTM4643 supports an output voltage range of 0.6V to 3.3V each set by a single external resistor. Its high efficiency design delivers 3A continuous output current per channel. Only bulk input and output capacitors are needed.