Overview

Product Details

LTM4631 Typical Application Image 1

The LTM4631 is a dual 10A or single 20A output switching mode step-down DC/DC μModule® (power module) regulator. Included in the package are the switching controller, power FETs, inductors and all supporting components. Operating from an input voltage range of 4.5V to 15V, the LTM4631 supports two outputs each with an output voltage range of 0.6V to 1.8V, each set by a single external resistor. Its high efficiency design delivers up to 10A continuous current for each output. Only a few input and output capacitors are needed.

LTM4631 Typical Application Image 2

Related Categories

Applicable Parts