Overview

Product Details

The LTM4627 is a complete 15A output high efficiency switch mode DC/DC power supply. Included in the package are the switching controller, power FETs, inductor and compensation components. Operating over an input voltage range from 4.5V to 20V, the LTM4627 supports an output voltage range of 0.6V to 5V, set by a single external resistor. Only a few input and output capacitors are needed.

1.2V, 15A DC/DC μModule<sup>®</sup> Regulator

Efficiency vs Load Current

Related Categories

Applicable Parts