Overview

Product Details

Figure 28. 4 Phase, 1V Output at 10A Design with LTC6902

The LTM4622 is a complete dual 2.5A step-down switching mode µModule® (micromodule) regulator in a tiny ultrathin 6.25mm × 6.25mm × 1.82mm LGA package. Included in the package are the switching-controller, power FETs, inductor and support components. Operating over an input voltage range of 3.6V to 20V, the LTM4622 supports an output voltage range of 0.6V to 5.5V, set by a single external resistor. Its high efficiency design delivers dual 2.5A continuous, 3A peak, output current. Only a few ceramic input and output capacitors are needed.