Overview

Product Details

LTM4620 Dual 13A Regulator

This circuit shows a simplified block diagram of the LTM4620 μModule regulator in a dual output design. Its two internal high performance synchronous buck regulators produce 1.2V and 1.5V rails, each with 13A load current capability. The input voltage range is 4.5V to 16V.

Related Categories

Applicable Parts

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice