Overview

Product Details

1V at 30A LTM4611 Two Parallel Outputs with 2-Phase Operation

The LTM4611 is a high density 15A output, switch mode DC/DC buck converter power supply capable of operating from very low voltage input supplies. Included in the package are the buck switching controller, power FETs, inductor and loop-compensation components. The LTM4611 delivers up to 15A continuous current at high efficiency from an input voltage of 1.5VIN up to 5.5VIN. The output voltage is set between 0.8V and 5V by a resistor. Only a few input and output capacitors are needed.