Overview

Product Details

Wide Input Mode with 5V to 36V Input, 12V at 4A Output

The LTM®4609 is a high efficiency switching mode buckboost power supply. Included in the package are the switching controller, power FETs and support components. Operating over an input voltage range of 4.5V to 36V, the LTM4609 supports an output voltage range of 0.8V to 34V, set by a resistor. This high efficiency design delivers up to 4A continuous current in boost mode (10A in buck mode). Only the inductor, sense resistor, bulk input and output capacitors are needed to finish the design.


Related Categories

Applicable Parts