Overview

Product Details

Two-Phase Parallel, 12V at 8A Design

The LTM4609 is a high efficiency switching mode buck-boost power supply. Included in the package are the switching controller, power FETs and support components. Operating over an input voltage range of 4.5V to 36V, the LTM4609 supports an output voltage range of 0.8V to 34V, set by a resistor. This high efficiency design delivers up to 4A continuous current in boost mode (10A in buck mode). Only the inductor, sense resistor, bulk input and output capacitors are needed to finish the design.

Tools & Simulations

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

To open the project file for this circuit:

Step 1: Download and install LTpowerCAD on your computer.

Step 2: Click on the link(s) in the section below to download part-specific project files.

Step 3: If the project file doesn't run, right-click the link and select "Save Target As." Then start the LTpowerCAD tool and open the project file by selecing "Open Project" from the "File" menu.

LTPowerCAD