Overview

Product Details

Dual-Output Converter: 1.0V/60A and 1.2V/60A with DrMOS

The LTC7851/LTC7851-1 are quad output multiphase synchronous step-down switching regulator controllers that employ a constant frequency voltage mode architecture. They maintain excellent current balance between channels when paralleled with their internal current sharing loop. Lossless DCR or a low value RSENSE is used for output current sensing. Multiple LTC7851/LTC7851-1 devices can be used for high phase count operation.