Overview

Product Details

Figure 10. Wide Input Range to 12V/8A Low IQ, Cascaded Boost+Buck Regulator (VMID = 16V)

The LTC7812 is a high performance synchronous Boost+Buck DC/DC switching regulator controller that drives all N-channel power MOSFET stages. It contains independent step-up (boost) and step-down (buck) controllers that can regulate two separate outputs or be cascaded to regulate an output voltage from an input voltage that can be above, below, or equal to the output voltage. The LTC7812 operates from a wide 4.5V to 38V input supply range. When biased from the output of the boost regulator, the LTC7812 can operate from an input supply as low as 2.5V after start-up. The 33μA no-load quiescent current extends operating run time in battery-powered systems.