Overview

Product Details

LTC6990 Isolated Vto F Converter. VIN Provided by Isolated Measurement Circuit.  5µs Rise/Fall Time of Isolator Limits fMAX to 60kHz

The LTC6990 is a precision silicon oscillator with a programmable frequency range of 488Hz to 2MHz. It can be used as a fixed-frequency or voltage-controlled oscillator (VCO). The LTC6990 is part of the TimerBlox® family of versatile silicon timing devices.

A single resistor, RSET, programs the LTC6990’s internal master oscillator frequency. The output frequency is determined by this master oscillator and an internal frequency divider, NDIV, programmable to eight settings from 1 to 128.

Related Categories

Applicable Parts