Overview

Product Details

Full Range VCO with Any NDIV Setting (Positive Frequency Control, fMIN to fMAX for VIN = 0V to VSET

The LTC®6990 is a precision silicon oscillator with a programmable frequency range of 488Hz to 2MHz. It can be used as a fixed-frequency or voltage-controlled oscillator (VCO). The LTC6990 is part of the TimerBlox® family of versatile silicon timing devices.


A single resistor, RSET, programs the LTC6990’s internal master oscillator frequency. The output frequency is determined by this master oscillator and an internal frequency divider, NDIV, programmable to eight settings from 1 to 128.


Related Categories

Applicable Parts