Overview

Product Details

LTC6945 Wideband Point-to-Point Radio Local Oscillator

The LTC6945 is a high performance, low noise, 6GHz phase locked loop (PLL), including a reference divider, phase frequency detector (PFD) with phase-lock indicator, charge pump, integer feedback divider and VCO output divider. The part features a buffered, programmable VCO output divider with a range of 1 through 6. The differential, low noise output buffer has user-programmable output power ranging from –6dBm to 3dBm, and may be muted through either a digital input pin or software.