Overview

Product Details

A 133MHz Differential Amplifier with External Gain Set, Impedance Matching to a 75Ω Source and Level Shifting

This circuit shows an example of a single-ended-to-differential amplifi er matching a 75Ω source and level shifting from a 2.5V input common mode to a 1.25V output common mode voltage (typical level shifting required from a 5V single-ended circuit to a 3V differential circuit to drive a high speed ADC). The singleended- to-differential gain of the amplifier is 2 (the 1VP-P input signal is amplifi ed into a 2VP-P differential output signal, a typical input voltage range of a high speed ADC).

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice