Overview

Product Details

LTC6363 Used as Lowpass Filter/Driver with 10VP-P Singled-Ended Input, Driving a SAR ADC

The LTC6363 is a low power, low noise, fully differential op amp with rail-to-rail outputs optimized to drive low power SAR ADCs. The LTC6363 draws only 1.9mA supply current in active operation and features a shutdown mode which reduces the current consumption to 20μA (VS = 3V).