Overview

Product Details

Differential AV = 1/9 Configuration Using an LT<sup>®</sup>5400 Quad-Matched Resistor Network

The LTC6363 is a low power, low noise, fully differential op amp with rail-to-rail outputs optimized to drive low power SAR ADCs. The LTC6363 draws only 1.9mA supply current in active operation and features a shutdown mode which reduces the current consumption to 20μA (VS = 3V).