Overview

Product Details

20kΩ Gain 210MHz Transimpedance Amplifier

The LTC®6268-10/LTC6269-10 is a single/dual 4GHz FET-input operational amplifier with extremely low input bias current and low input capacitance. It also features low input-referred current noise and voltage noise making it an ideal choice for high speed transimpedance amplifiers, and high-impedance sensor amplifiers. It is a decompensated op amp that is gain-of-10 stable.


20kΩ TIA Frequency Response