Overview

Product Details

Low Noise AC Difference Amplifier

Piezoelectric and LVDT (Linear Variable Differential Transformer) sensors provide differential ac output signals. In addition to a standard difference amplifier a secend amplifier can be used as a dc servo amplifier to force an output dc bias potential in single supply applications. This difference amplifier is dc coupled but acts as a high pass network for ac signals with a lower corner frequency set by R5 and C3 of the dc servo amplifier.


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice