Overview

Product Details

Two Op Amp Instrumentation Amplifier

Instrumentation amplifiers present a high input impedance to a differential input signal source and provide a single ended output. This circuit uses the non-inverting inputs of each amplifier of the dual LTC6081 for the differential input terminals. The gain is set with external resistors to over 1000. A CMRR trim cancels the effects of resistor value tolerances that may create differential signals from input common mode voltage changes.

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice