Overview

Product Details

Single Supply Strain Gauge Amplifier

A dual CMOS amplifier with low supply voltage operation and rail to rail input and output performance makes single supply operation easy. This circuit provides a gain of 1001 to the small differential input signal from a low voltage strain gauge bridge transducer. High input impedance allows for high valued input resistors to minimize loading on the bridge network.

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice