Overview

Product Details

Shock Sensor Amplifier (Accelerometer)

A shock sensor is a capacitive piezoelectric element which generates a charge under physical acceleration. This charge can be converted to a voltage and filtered using high valued resistors and a high input impedance CMOS amplifier such as the LTC6081. This circuit has a gain of 100 and output 109mV per g of acceleration.

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice