Overview

Product Details

pH Probe Amplifier

pH Probe amplifiers require buffer amplifiers with an input impedance greater than 10^13 ohms. Without loading the probe, an output of approximately 60mV/pH unit is produce. The thermistor is added to provide first order compensation for the inherent temperature coefficient of the pH probe output.


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice