Overview

Product Details

Standalone Li-Ion Battery Charger

The LTC4065-4.4 is a complete constant-current/constant- voltage linear charger for high capacity single-cell lithium-ion batteries with a 4.4V float voltage. Its 2mm × 2mm DFN package and low external component count make the LTC4065-4.4 especially well-suited for portable applications. Furthermore, LTC4065-4.4 is specifically designed to work within USB power specifications.


Complete Charge Cycle (1100mAh Battery)

Related Categories

Applicable Parts