Overview

Product Details

1A Charger Application with Power Path Control

The LTC4060 is a complete fast charging system for NiMH or NiCd batteries. Just a few external components are needed to design a standalone linear charging system.

An external PNP transistor provides charge current that is user programmable with a resistor. A small external capacitor sets the maximum charge time. No external current sense resistor is needed, and no blocking diode is required.

The IC automatically senses the DC input supply and battery insertion or removal. Heavily discharged batteries are initially charged at a C/5 rate before a fast charge is applied. Fast charge is terminated using the –∆V detection method. Backup termination consists of a programmable timer and battery overvoltage detector. An optional external NTC thermistor can be used for temperature-based qualification of charging. An optional programmable recharge feature automatically recharges batteries after discharge.

Manual shutdown is accomplished with the SHDN pin, while removing input power automatically puts the LTC4060 into sleep mode. During shutdown or sleep mode, battery drain is <1µA.

The LTC4060 is available in both low profile (0.75mm) 16-pin 5mm × 3mm DFN and 16-lead TSSOP packages. Both feature exposed metal die mount pads for optimum thermal performance.

Related Categories

Applicable Parts