Overview

Product Details

600mA Single Cell Li-Ion Charger

The LTC4054 is a complete constant-current/constantvoltage linear charger for single cell lithium-ion batteries. Its ThinSOT package and low external component count make the LTC4054 ideally suited for portable applications. Furthermore, the LTC4054 is specifically designed to work within USB power specifications.

Complete Charge Cycle (750mAh Battery)