Overview

Product Details

15V to 55V to 6-cell Li-Ion PowerPath charger/system supply. 6A inductor current limit with 2.5A battery charge current limit. Instant-on functionality for battery voltages below 20.4V, 24V charge termination voltage, and 26.4V maximum output voltage. Sta

The LTC4020 is a high voltage power manager providing PowerPath instant-on operation and high efficiency battery charging over a wide voltage range. An on-board buck-boost DC/DC controller operates with battery and/or system voltages above, below, or equal to the input voltage.